WBP_HBL2663_PRODIMAGE
WBP_HBL2663_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Insulgrip® Connector, 30A, 125/250V AC, 3 Pole, 3 Wire Non-Grounding, NEMA L10-30R, Black and white nylon

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2663

Locking Devices, Twist-Lock®, Insulgrip® Connector, 30A, 125/250V AC, 3 Pole, 3 Wire Non-Grounding, NEMA L10-30R, Black and white nylon

  • Superior cord grip design protects terminations from excess strain
  • Clear, funnel shaped wire entry for ease of termination
  • Integral dust shield protects wiring chamber from dust or contaminants

Product details

General

Application
Heavy Duty Industrial
Color
  • Black, White
  • Noir, blanc
Cord Range
0.300"-0.950" (7.6-24.1)
EU RoHS Indicator
Contact Manufacturer
Item Type
30A Insulgrip® Connector
Listings
  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42
Material
Nylon
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.6
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)
UPC
783585456799

Electrical Ratings

Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250 VAC

Conductor Related

Number Of Wires
3-Wire Non-Grounding
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating
L10-30R
Standards - RoHS Compliance Status
CM

Resources and downloads

Videos

Twist-Lock Devices
Insulgrip Twist-Lock and Straight Blade Devices