text.skipToContent text.skipToNavigation

HBL2711BK

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL2711BK

Locking Devices, Twist-Lock®, Insulgrip® Plug, 30A, 125/250V AC, 3 Pole, 4 Wire Grounding, NEMA L14-30P, Black nylon

  • Superior cord grip design protects terminations from excess strain
  • Clear, funnel shaped wire entry for ease of termination
  • Integral dust shield protects wiring chamber from dust or contaminants

Standard Product

Product Details

General

Application Extra Heavy Duty Industrial
Color Black
Cord Range 0.350"-1.150" (9-29)
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 2
Item Type 30A Insulgrip® Plug
Listings
  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42
Material Nylon
Material - Mounting Hardware Cord Mounted
Number Of Poles 3-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)
  • Environmental - Moisture Resistance - IP20 Suitability
UPC 783585172323

Dimensions

Dimensions 2.75 in x 2.33 in x 2.33 in
Display Size Standard Sized
Height 2.33 in
Length 2.75 in
Weight 0.30 lb
Width 2.33 in

Electrical Ratings

Amperage Rating 30 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 30 A
Current Rating 30 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 125/250 VAC
Voltage Rating Description 125/250 VAC
Wattage 7500 W

Conductor Related

Cord Type All Listed Portables
Number Of Wires 4-Wire Grounding
Wire Size #16 AWG to #8 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating L14-30P

Logistics

Carton Quantity 30