WBP_HBL2803_PRODIMAGE
WBP_HBL2803_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices
WBP_HBL2803_front_PRODIMAGE

Locking Devices, Twist-Lock®, Insulgrip® Connector, 30A, 4 Pole, 5 Wire Grounding, 240/415 VAC, 3 Phase Y, NEMA L26-30R, Black and white Nylon

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2803

Locking Devices, Twist-Lock®,Insulgrip® Connector, 30A, 4 Pole, 5 Wire Grounding, 240/415 VAC, 3 Phase Y, NEMA L26-30R, Black and white Nylon

  • Ribbed nylon housing provides a secure grip and impact and chemical resistance
  • Superior cord grip design protects terminations from excess strain
  • Clear, funnel shaped wire entry for ease of termination
  • Integral, dust shield protects wiring chamber from dust or contaminants.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Item Type
30A Insulgrip® Connector
Listings
  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42
Number Of Poles
4-Pole
Performance
  • Electrical-Current Interrupting - Certified at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)
  • Environmental - Moisture Resistance - IP20 Suitability
UPC
783585580333

Dimensions

Dimensions
2.21 in x 2.21 in x 3.86 in
Height
3.86 in
Length
2.21 in
Width
2.21 in

Conductor Related

Number Of Wires
5-Wire
Wire Size
#16 AWG to #8 AWG

Logistics

Carton Quantity
30

Resources and downloads

Installation Manuals

Engineering Drawing

Videos

Twist-Lock Devices
Insulgrip Twist-Lock and Straight Blade Devices