WBP_HBL2813_PRODIMAGE
WBP_HBL2813_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices

Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 30A 3-Phase Wye 120/208V AC, L21-30R

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2813

Twist-Lock® Insulgrip® Connector 30A, 3 Phase Y 120/208V AC; 4-Pole, 5-Wire Grounding, NEMA L21-30R/White Nylon.

Produit standard

Product details

General

Application
Color
Cord Range
0.350"-1.150" (9-29)
Environmental Conditions
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
30A Insulgrip® Connector
Listings
  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
4-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical-Current Interrupting - Certified at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 - #8 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.6
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)
UPC
783585039657

Dimensions

Dimensions
2.33 in x 2.33 in x 3.86 in
Display Size
Standard
Height
3.86 in
Length
2.33 in
Weight
0.4 lb
Width
2.33 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
3 Phase WYE
Voltage Rating
120/208 VAC
Voltage Rating Description
120/208 VAC

Conductor Related

Number Of Wires
5-Wire Grounding
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • Fed.Spec. W-C-596
  • Listed to UL 498
  • Certified to CSA, C22.2, No. 42
Nema Rating
L21-30R

Logistics

Carton Quantity
30
Pallet Quantity
2880