text.skipToContent text.skipToNavigation

HBL2815

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL2815

Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 30A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, L21-30P, Screw Terminal, White

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws (Slotted, Phillips, Robertson)
  • Mounting screws included

Standard Product

Product Details

General

Application Extra Heavy Duty Industrial
Color White
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Insulation Insulated Body
Item Type 30A Grounding Insulgrip® Flanged Inlet
Material Nylon
Material - Mounting Hardware Screw Mounting
Number Of Poles 4-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C. Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 499
Type Flanged Inlet
UPC 783585039671

Dimensions

Dimensions 3.06 in x 3.06 in x 2.27 in
Display Size Standard Sized Product
Height 2.27 in
Length 3.06 in
Weight 0.30 lb
Width 3.06 in

Electrical Ratings

Amperage Rating 30 A
Connectivity Back Wired Screw Terminals
Current / Amperage Rating 30 A
Current Rating 30 A
Dielectric Strength Withstands 2,000V minimum
Phase 3 Phase WYE
Voltage Rating 3 Phase WYE 120/208 VAC
Voltage Rating Description 3 Phase WYE 120/208 VAC
Wattage 6240 W

Conductor Related

Number Of Wires 5-Wire
Wire Size #16 AWG to #8 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating L21-30P

Logistics

Carton Quantity 10

Resources/Downloads

Videos

Insulgrip Twist-Lock and Straight Blade Devices

Twist-Lock Devices

Installation/Instruction Manual (IOM)

Engineering Drawing