WBP_HBL3431GCB_PRODIMAGE
WBP_HBL3431GCB_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Male Plug, 30A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black and White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL3431GCB

Twist-Lock® Industrial Male Plug, 30A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal

  • Ribbed nylon housing provides a secure grip and impact and chemical resistance
  • Superior cord grip design protects terminations from excess strain
  • Clear, funnel shaped wire entry for ease of termination
  • Integral dust shield protects wiring chamber from dust or contaminants

Standard Product

Product details

General

Application
Color
Cord Range
0.350"-1.150" (9-29)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Contact Manufacturer
Item Type
30A Grounding Insulgrip® Plug
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
  • Plugs
  • Plugs
UPC
783585039886

Dimensions

Dimensions
2.33 in x 2.33 in x 2.75 in
Display Size
Standard Sized
Height
2.75 in
Length
2.33 in
Weight
0.35 lb
Width
2.33 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Screw Terminals
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
3 Phase 250 VAC
Voltage Rating Description
3 Phase 250 VAC

Conductor Related

Cable Range
0.350 - 1.150 in
Cord Type
All Listed Portables
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating
Non-NEMA

Logistics

Carton Quantity
30
Pallet Quantity
2400

Resources and downloads

Customer Notices

Installation Manuals

Videos

Insulgrip Twist-Lock and Straight Blade Devices