text.skipToContent text.skipToNavigation

HBL3767

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL3767

Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 50A 250V AC/600V AC, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Zinc plated steel casing, thermoset interior with lift cover, Metallic

  • Metallic flanged casing provides maximum strength and protection
  • Thermoset interior provides superior heat resistance

With Lift Cover

Product Details

General

Application Extra Heavy Duty Industrial
Color Metallic
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type 50A Flanged Inlet
Material Steel, Zinc Plated
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V0
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum –40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG solid or stranded copper wire only
Type Flanged Inlet
UPC 783585236445

Dimensions

Dimensions 2.17 in x 3.50 in x 2.56 in
Display Size Standard Sized Product
Height 2.56 in
Length 2.17 in
Weight 1.05 lb
Width 3.50 in

Electrical Ratings

Amperage Rating 50 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 50 A
Current Rating 50 A
Dielectric Strength Withstands 2,000V minimum
Phase Three Phase
Voltage Rating 250 VDC/600 VAC
Voltage Rating Description 250 VDC/600 VAC
Wattage 30000 W

Conductor Related

Number Of Wires 3-Wire
Wire Size #8 AWG to #4 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Logistics

Carton Quantity 10

Resources/Downloads

Videos

Insulgrip Twist-Lock and Straight Blade Devices

Twist-Lock Devices

Installation/Instruction Manual (IOM)