WBP_HBL4700RT_PRODIMAGE
WBP_HBL4700RT_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices
+1
WBP_HBL4700RT_side_PRODIMAGE

Locking Devices, Twist-Lock®, Industrial, Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Ring Terminal, Brown

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL4700RT

Locking Devices, Twist-Lock®, Industrial, Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, NEMA L5-15R, Ring Terminal Connection, Brown.

  • Reinforced thermoplastic construction
  • Single piece, all brass contacts
  • Single point break-off tabs
  • Mounting strap tabs lock the body and base together

Accepts Ring Terminals

Product details

General

Application
Heavy Duty Industrial
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Horsepower - Maximum
0.5
Item Type
15A Duplex Flush Receptacle
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
Receptacle
UPC
783585318554

Dimensions

Dimensions
3.29 in x 1.70 in x 1.17 in
Display Size
Standard Sized Product
Height
1.17 in
Length
3.29 in
Weight
0.3 lb
Width
1.7 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed. Spec. W-C-596
  • Listed to UL 498

Logistics

Carton Quantity
10

Resources and downloads

Installation Manuals

Engineering Drawing

Videos

Twist-Lock Devices
Insulgrip Twist-Lock and Straight Blade Devices