WBP_HBL4710_PRODIMAGE
WBP_HBL4710_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices

Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Brown

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL4710

Twist-Lock® Single Flush Receptacle, 15A 125V, 2-Pole, 3-Wire Grounding, NEMA L5-15R.

Standard

Product details

General

Application
Color
  • Black
  • Noir
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
0.5
Item Type
15A Single Flush Receptacle
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
UPC
783585236728

Dimensions

Dimensions
3.28 in x 1.53 in x 1.27 in
Display Size
Standard Sized Product
Height
1.27 in
Length
3.28 in
Weight
0.2 lb
Width
1.53 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed. Spec. W-C-596
  • Listed to UL 498
Nema Rating
L5-15R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10