WBP_HBL4715_PRODIMAGE
WBP_HBL4715_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Stainless Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL4715

Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, NEMA L5-15R, Screw Terminal, Stainless Steel Casing, Brown/Stainless .

Metallic Flange

Product details

General

Application
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
15A Stainless Steel Flanged Receptacle
Material
Stainless Steel
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
  • Flanged Receptacle
  • Flanged Receptacle
UPC
783585236766

Dimensions

Dimensions
2.31 in x 1.75 in x 1.36 in
Display Size
Standard Sized Product
Height
1.36 in
Length
2.31 in
Weight
0.15 lb
Width
1.75 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed. Spec. W-C-596
  • Listed to UL 498
Nema Rating
L5-15R

Logistics

Carton Quantity
10

Resources and downloads