HUBBELL
Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 15A 277V AC, 2-Pole 3-Wire Grounding, L7-15R, Screw Terminal, Mounted to 4"Box Cover
Image of HBL4761 Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 15A 277V AC, 2-Pole 3-Wire Grounding, L7-15R, Screw Terminal, Mounted to 4"Box Cover
Image of HBL4761 Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 15A 277V AC, 2-Pole 3-Wire Grounding, L7-15R, Screw Terminal, Mounted to 4"Box Cover
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 15A 277V AC, 2-Pole 3-Wire Grounding, L7-15R, Screw Terminal, Mounted to 4"Box Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4761

Twist-Lock® Industrial Single Flush Receptacle, 15A 277V AC, 2-Pole 3-Wire Grounding, NEMA L7-15R, Screw Terminal, Mount ed to 4"Box Cover

  • Reinforced thermoplastic construction
  • Single piece, all brass contacts
  • All terminals are back and side wired
  • Brass mounting strap with stainless steel grounding clip

Mounted to 4" Round Box Cover

General

Application

Catalog Number

HBL4761

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Horsepower - Maximum

2

Item Type

15A Grounding Single Flush Receptacle

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Base - RTP
  • Clamp - Brass
  • Contacts - Brass
  • Face - RTP
  • Ground Contact - Brass
  • Terminal Screws - Brass

Type

Receptacle

UPC

783585236896

Dimensions

Dimensions

4.12 in x 4.12 in x 1.27 in

Display Size

Standard Sized Product

Height

1.27 in

Length

4.12 in

Weight

0.25 lb

Width

4.12 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

277 VAC

Voltage Rating Description

277 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed. Spec. W-C-596
  • Listed to UL 498

Nema Rating

L7-15R

Operational

Horsepower - Maximum

2

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

5

Pallet Quantity

2750