text.skipToContent text.skipToNavigation

HBL4770C

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL4770C

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL4770C
Locking Devices, Twist-Lock®, Industrial, Male Insulgrip® Plug, 15A 277V AC, 2-Pole 3-Wire Grounding, NEMA L7-15P, Screw Terminal, Black and White Nylon.
  • Individually molded face for each blade configuration
  • Roomy wiring chamber provides ample space for wiring
  • Ribbed nylon housing provides a secure grip that’s impact and chemical resistant

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Extra Heavy Duty Industrial
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 2
Item Type 15A Grounding Insulgrip® Plug
Material Nylon
Material - Mounting Hardware Cord Mounted
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type Plugs
UPC 783585171708

Dimensions

Dimensions 1.53 in x 1.53 in x 1.97 in
Display Size Standard Sized
Height 1.97 in
Length 1.53 in
Weight 0.15 lb
Width 1.53 in

Electrical Ratings

Amperage Rating 15 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 15 A
Current Rating 15 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 277 VAC
Voltage Rating Description 277 VAC
Wattage 4155 W

Conductor Related

Cable Range 0.230 - 0.720 in
Cord Type All Listed Portables
Number Of Wires 3-Wire
Wire Size #16 AWG to #8 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating L7-15P

Logistics

Carton Quantity 10

Resources and Downloads

Videos

Insulgrip Twist-Lock and Straight Blade Devices