WBP_HBL7410BG_PRODIMAGE
WBP_HBL7410BG_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 20A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7410BG

Locking Devices, Twist-Lock®, Industrial, Single Flush Receptacle, 20A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Back wired, Black Thermoset.

Standard

Product details

General

Application
Heavy Duty Industrial
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
20A Single Flush Receptacle
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
Receptacle
UPC
783585333540

Dimensions

Dimensions
3.61 in x 1.71 in x 1.28 in
Display Size
Standard Sized Product
Height
1.28 in
Length
3.61 in
Weight
0.25 lb
Width
1.71 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Back Wired Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC

Conductor Related

Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating
Non-NEMA

Logistics

Carton Quantity
10

Resources and downloads

Installation Manuals

Videos

Insulgrip Twist-Lock and Straight Blade Devices