WBP_HBL7582G_PRODIMAGE
WBP_HBL7582G_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 10A 250V/15A 125V, 3-Pole 3-Wire Non Grounding, Non- NEMA, Screw Terminal, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7582G

Twist-Lock® Industrial Single Flush Receptacle, 10A 250V/15A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal Phenolic

  • Thermoset construction offers high heat resistance
  • High performance copper alloy contacts
  • Corrosion resistant zinc plated steel one-piece mounting strap

Standard

Product details

General

Application
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
10A/15A Grounding Single Flush Receptacle
Material
Phenolic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG -#10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
  • Receptacle
  • Receptacle
UPC
783585237725

Dimensions

Dimensions
3.31 in x 1.53 in x 1.25 in
Display Size
Standard Sized Product
Height
1.25 in
Length
3.31 in
Weight
0.25 lb
Width
1.53 in

Electrical Ratings

Amperage Rating
10/15 A
Connectivity
Back and Side Wired Screw Terminals
Current / Amperage Rating
10/15 A
Current Rating
10 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250/125 V
Voltage Rating Description
250/125 V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed. Spec. W-C-596
  • Listed to UL 498

Logistics

Carton Quantity
10

Resources and downloads

Installation Manuals

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices