text.skipToContent text.skipToNavigation

HBL8815C

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL8815C

Locking Devices, Twist-Lock®, Industrial, Insulgrip® Flanged Inlet, 20A 250V AC, 2-Pole 2-Wire Non Grounding, NEMA L2-20P, Screw Terminal, Nylon casing, Back wired, Polarized, White.

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #8-32 Multiple drive terminal screws (Slotted, Phillips, Robertson)
  • Mounting screws included

Standard Product

Product Details

General

Application Extra Heavy Duty Industrial
Color White
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 2
Insulation Insulated Body
Item Type 20A Insulgrip® Flanged Inlet
Material Nylon
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Temperature Rating Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type Flanged Inlet
UPC 783585180755

Dimensions

Dimensions 2.56 in x 2.56 in x 1.72 in
Display Size Standard Sized Product
Height 1.72 in
Length 2.56 in
Weight 0.15 lb
Width 2.56 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Screw Terminals
Current / Amperage Rating 20 A
Current Rating 20 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 250 VAC
Voltage Rating Description 250 VAC
Wattage 5000 W

Conductor Related

Number Of Wires 2-Wire
Wire Size #16 AWG to #8 AWG

Certifications and Compliance

Industry Standard(s) Fed.Spec.W-C-596
Nema Rating L2-20P

Logistics

Carton Quantity 10

Resources/Downloads

Videos

Insulgrip Twist-Lock and Straight Blade Devices

Twist-Lock Devices

Installation/Instruction Manual (IOM)

Engineering Drawing