WBP_HBLMC_PRODIMAGE
WBP_HBLMC_PRODIMAGE

Locking male cable connector, power out, screw terminals

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLMC

Locking Male Connector, Screw Terminal

Product details

General

EU RoHS Indicator
Contact Manufacturer
Item Type
20A Insul-Lock plus connector
Number Of Poles
2-Pole
UPC
783585580869

Dimensions

Dimensions
3.17 in x 0.91 in x 0.91 in
Height
0.91 in
Length
3.17 in
Width
0.91 in

Electrical Ratings

Current / Amperage Rating
20 A
Voltage Rating Description
250 VAC

Conductor Related

Number Of Wires
3-Wire

Logistics

Carton Quantity
100
Pallet Quantity
7200