WBP_70630MBWP_PRODIMAGE
WBP_70630MBWP_PRODIMAGE

Locking Devices, Industrial, Flanged Inlet, 30A 250V, 2-Pole 3-Wire Grounding, L6-30P, Screw Terminal, White

Brand:

Bryant

Catalog ID:

70630MBWP

Locking Devices, Industrial, Flanged Inlet, 30A 250V, 2-Pole 3-Wire Grounding, L6-30P, Screw Terminal, White.

Integral Weatherproofing Cover

Product details

General

Application
Extra Heavy Duty Industrial
Color
Environmental Conditions
Weather Resistant
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
30A Weather Protective Power Inlet
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Style
Weatherprotective
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Flanged Inlet
UPC
781786689473

Dimensions

Dimensions
2.88 in x 2.88 in x 2.02 in
Display Size
Standard Sized Product
Height
2.02 in
Length
2.88 in
Width
2.88 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Screw Terminals
Current Rating
30 A
Dielectric Strength
Withstands 3500V
Voltage Rating
250 V
Voltage Rating Description
250 V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating
L6-30P

Logistics

Carton Quantity
10

Resources and downloads