WBP_70615FR_PRODIMAGE
WBP_70615FR_PRODIMAGE

Locking Devices, Industrial, Flush Receptacle, 15A 250V, 2-Pole 3-Wire Grounding, L6-15R, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

70615FR

Locking Devices, Industrial, Flush Receptacle, 15A 250V, 2-Pole 3-Wire Grounding, L6-15R, Screw Terminal, Black.

Standard Product

Product details

General

Application
Extra Heavy Duty Industrial Specification Grade
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
15A Single Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Style
Single Receptacle
Type
Receptacle
UPC
781786703551

Dimensions

Dimensions
3.28 in x 1.70 in x 1.17 in
Display Size
Standard Sized Product
Height
1.17 in
Length
3.28 in
Width
1.7 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Terminal Screws
Current Rating
15 A
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating
L6-15R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
2340

Resources and downloads