text.skipToContent text.skipToNavigation

Locking Devices, Locking Devices, Industrial, Flanged Receptacle, 20A 3-Phase Wye 120/208V AC 400Hz, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal

By Bryant 

Catalog ID: 40045ER

By Bryant
Catalog ID:  40045ER
Locking Devices, Industrial, Flanged Receptacle, 20A 3-Phase Wye 120/208V AC 400Hz, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, White
  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws
  • Mounting screws included

Standard Product

Add to List

More Options

Where to Buy