text.skipToContent text.skipToNavigation

Locking Devices, Twist-Lock®, Elastogrip® Plug, 15A, 125V AC, 2-Pole, 3-Wire Grounding, Yellow

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL2447

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL2447
Locking Devices, Twist-Lock®, Elastogrip® Plug, 15A, 125V AC, 2-Pole, 3-Wire Grounding, Yellow
  • Integral weatherproofing shroud seals connection between plug and connector
  • Nylon compression nut keeps water and dust from getting into the body around the cord

Dust tight

Add to List