WBP_HBL2715_PRODIMAGE
WBP_HBL2715_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices

Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 30A 125/250V, 3-Pole 4-Wire Grounding, L14-30P, Screw Terminal, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2715

Twist-Lock® Industrial 30A Flanged Inlet, 125/250V, 3-Pole, 4-Wire Grounding, L14-30P.

Back wired terminations for ease of installation

Produit standard

Product details

General

Application
Color
  • White
  • Blanc
Environmental Conditions
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
30A Grounding Insulgrip® Flanged Inlet
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C. Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
UPC
783585039190

Dimensions

Dimensions
3.06 in x 3.06 in x 2.27 in
Display Size
Standard Sized Product
Height
2.27 in
Length
3.06 in
Weight
0.25 lb
Width
3.06 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Back Wired Screw Terminals
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250 VAC

Conductor Related

Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating
L14-30P
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
1540