MY LISTS
HUBBELL
Image of HBL4586 Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 15A 250V, 2-Pole 3-Wire Grounding, L6-15P, Screw Terminal, White
Image of HBL4586 Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 15A 250V, 2-Pole 3-Wire Grounding, L6-15P, Screw Terminal, White
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices
Image of HBL4586 Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 15A 250V, 2-Pole 3-Wire Grounding, L6-15P, Screw Terminal, White

Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 15A 250V, 2-Pole 3-Wire Grounding, L6-15P, Screw Terminal, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4586

Locking Devices, Twist-Lock®, Industrial, Stainless Steel Flanged Inlet, 15A 250V, 2-Pole 3-Wire Grounding, NEMA L6-15P, Screw Terminal, Brown/Stainless.

  • Heat resistant thermoset construction
  • Stainless steel casing
  • #5-40 terminal screws
  • Mounting screws included

Product details

General

Application

Catalog Number

HBL4586

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

15A Grounding Stainless Steel Flanged Inlet

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Blades - Brass
  • Flange - Stainless steel
  • Mounting Screw - Nickel plated brass
  • Terminal Screws - Brass

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Flanged Inlet

UPC

783585236704

Dimensions

Dimensions

2.31 in x 1.75 in x 1.09 in

Display Size

Standard Sized Product

Height

1.09 in

Length

2.31 in

Weight

0.15 lb

Width

1.75 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec.W-C-596
  • Listed to UL 498

Nema Rating

L6-15P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Media

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices