WBP_HBL4770CA_PRODIMAGE
WBP_HBL4770CA_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Male Plug, 15A 277V AC, 2-Pole 3-Wire Grounding, L7-15P, Screw Terminal, Black and White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL4770CA

Locking Devices, Twist-Lock®, Industrial, Male Insulgrip® Plug, 15A 277V AC, 2-Pole 3-Wire Grounding, NEMA L7-15P, Screw Terminal, Black and White Nylon, 8 position angle.

Angled

Product details

General

Application
Extra Heavy Duty Industrial
Color
Cord Range
0.230"-0.720"(5.8-18.3)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
2
Item Type
15A Grounding Insulgrip® Plug
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
Plugs
UPC
783585171753

Dimensions

Dimensions
2.08 in x 1.52 in x 1.21 in
Display Size
Standard Sized
Height
1.21 in
Length
2.08 in
Weight
0.15 lb
Width
1.52 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
277 VAC
Voltage Rating Description
277 VAC

Conductor Related

Cable Range
0.325 - 0.655 in
Cord Type
All Listed Portables
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating
L7-15P
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10

Resources and downloads

Installation Manuals

Engineering Drawing

Videos

Twist-Lock Devices
Insulgrip Twist-Lock and Straight Blade Devices