WBP_HBL2343ST_PRODIMAGE
WBP_HBL2343ST_PRODIMAGE
play
WBP_HBL2343ST_terminals_PRODIMAGE
+3
WBP_HBL2343ST_back_PRODIMAGE

EdgeConnect™ Twist-Lock®, Female Connector Body, 20A 480V AC, L8-20R, Screwless Terminal

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2343ST

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Female Connector Body, 20A 480V AC, 2-Pole 3-Wire Grounding, L8-20R, Screwless Terminal, Black and White

EdgeConnect™ Technology, Screwless Termination

Product details

General

Number Of Poles
2
Series
EdgeConnect™
Type
Connector
UPC
783585719306

Electrical Ratings

Current / Amperage Rating
20 A
Voltage Rating
480 VAC

Conductor Related

Number Of Wires
3

Logistics

Carton Quantity
30

Resources and downloads