HUBBELL
WBP_5200BSR_PRODIMAGE
WBP_5200BSR_PRODIMAGE

Straight Blade Devices, Locking Devices, Accessories, Sealing Ring, For Use with 5200BC Series Connector Boot, Yellow

Brand:

Bryant

Catalog ID:

5200BSR

Straight Blade Devices, Locking Devices, Accessories, Sealing Ring, For Use with 5200BC Series Connector Boot, Yellow

Standard Product

Product details

General

Application

15A Sealing Ring

Catalog Number

5200BSR

Color

Yellow

EU RoHS Indicator

No

Item Type

Accessories

Material

Thermoplastic Elastomer

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Series

Weatherproof Boots

Type

Sealing Cap For 5200BC Series

UPC

781786174030

Dimensions

Display Size

Standard Sized

Weight

0.05 lb

Conductor Related

Cord Type

All Listed Portables

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10