WBP_7383_PRODIMAGE
WBP_7383_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Cast Aluminum

Brand:

Bryant

Catalog ID:

7383

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Cast Aluminum

Standard Product

Product details

General

Application
Locking Devices
Color
Metallic
Construction
Cast
EU RoHS Indicator
No
Item Type
Weatherproofing Covers
Knockouts
None
Material
Aluminum, Cast
Material - Mounting Hardware
Vertical Mounted
Number Of Outlets
50A 3 and 4-Wire
OEM Brand Name
Hubbell Bryant
Style
For 50A Locking Plugs
Type
Weatherproof Cover
UPC
781786628267

Dimensions

Display Size
1-Gang

Logistics

Carton Quantity
10

Resources and downloads