WBP_7420B_PRODIMAGE
WBP_7420B_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 1.40" Opening, Standard Size, Cast Aluminum

Brand:

Bryant

Catalog ID:

7418B

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 1.40" Opening, Standard Size, Cast Aluminum

Standard Product

Product details

General

Application
Straight Blade and Locking
Color
Metallic
Construction
Cast
EU RoHS Indicator
Yes
Item Type
Weatherproofing Covers
Knockouts
None
Material
Aluminum, Cast
Material - Mounting Hardware
Vertical Mounted
Number Of Outlets
1.40" Opening
OEM Brand Name
Hubbell Bryant
Style
For Power Interrupting Devices
Type
Weatherproof Cover
UPC
781786628458

Dimensions

Display Size
1-Gang

Logistics

Carton Quantity
25

Resources and downloads