WBP_HBL6028_PRODIMAGE
WBP_HBL6028_PRODIMAGE

Weatherproofing Boots, Weatherproof Device Boot, Black

Brand:

Catalog ID:

HBL6028

Weatherproofing Boots, Weatherproof Device Boot, Black.

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Standard Product

Product details

General

Color
  • Black
  • Noir
EU RoHS Indicator
No
Item Type
Weatherproofing Boots
Material
Elastomer / Elastomeric
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
Style
For Variload Devices
Type
Weatherproof Boot
UPC
783585809236

Dimensions

Weight
0.55 lb

Logistics

Carton Quantity
10