WBP_HBL6035_PRODIMAGE
WBP_HBL6035_PRODIMAGE

Weatherproofing Boots, Weatherproof Device Boot, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL6035

Weatherproofing Boots, Weatherproof Device Boot, Black

Standard Product

Product details

General

Application
Color
EU RoHS Indicator
Yes
Item Type
Weatherproofing Boots
Material
Elastomer / Elastomeric
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
Style
For 4 and 5-Wire Devices
Type
  • Weatherproof Boot
  • Weatherproof Boot
UPC
783585752556

Dimensions

Weight
0.25 lb

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
20
Pallet Quantity
1440