text.skipToContent text.skipToNavigation

HBL60CM24

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL60CM24

Twist-Lock® Devices, 20A Accessories, Weatherproof Boot, Seal-Tite® triple seal cover for connector bodies when used in cord sets, Yellow

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Product Details

General

Item Type 20A Accessories Weatherproof Boot
Performance
  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)
Type Weatherproof Boot
UPC 783585752464

Dimensions

Length 3.91 in

Logistics

Carton Quantity 10

Resources/Downloads