WBP_HBL60CM32_PRODIMAGE
WBP_HBL60CM32_PRODIMAGE
play
Marine Electrical Products

Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Connectors, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL60CM32

Seal-Tite® Twist-Lock® Weatherproof Boot 20A, Triple Seal Boot for Connectors with Cord Set.

Produit standard

Product details

General

Application
Color
  • Yellow
  • Jaune
Construction
Molded
EU RoHS Indicator
Yes
Item Type
20A and 30A 3-Wire Twist-Lock® Devices
Material
Elastomer / Elastomeric
Material - Mounting Hardware
Mounts on Device
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
Type
UPC
783585752532

Dimensions

Display Size
Standard Sized Product
Weight
0.3 lb

Conductor Related

Cable Entry
End of Boot

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10