WBP_HBL60CM32V_PRODIMAGE
WBP_HBL60CM32V_PRODIMAGE

Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Valise Connectors, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL60CM32V

Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Valise Connectors, Yellow

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Standard Product

Product details

General

Color
  • Yellow
  • Jaune
Construction
Molded
EU RoHS Indicator
No
Item Type
20A and 30A 3-Wire Twist-Lock® Devices
Material
Elastomer / Elastomeric
Material - Mounting Hardware
Mounts on Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
Style
For 3-Wire Devices
Type
Weatherproof Boot
UPC
783585808390

Dimensions

Dimensions
4.81 in x 3.03 in x 3.03 in
Display Size
Standard Sized Product
Height
3.03 in
Length
4.81 in
Weight
0.45 lb
Width
3.03 in

Conductor Related

Cable Entry
End of Boot

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10