WBP_HBL60CM36_PRODIMAGE
WBP_HBL60CM36_PRODIMAGE

Weatherproofing Boots, Weatherproof Device Boot, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL60CM36

Weatherproofing Boots, Weatherproof Device Boot, Yellow

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Standard Product

Product details

General

Application
Long Boot for 20 and 30A 4 and 5-Wire
Color
  • Yellow
  • Jaune
EU RoHS Indicator
Yes
Item Type
Weatherproofing Boots
Material
Elastomer / Elastomeric
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
Style
For 4 and 5-Wire Devices
Type
Weatherproof Boot
UPC
783585752587

Dimensions

Weight
0.55 lb

Logistics

Carton Quantity
10