text.skipToContent text.skipToNavigation

HBL7383

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL7383

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL7383
Wallplates and Boxes, Non-Weatherproof Covers, 1-Gang, 1) 50A Locking Opening, Standard Size, Cast Aluminum, Without Lift Cover
  • Cast aluminum construction protects device while in use
  • FD box mounting

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Item Type Non-Weatherproof Covers
Knockouts None
Number Of Outlets 1-Device
Number of Gang(s) 1-Gang
OEM Brand Name Hubbell Wiring Device-Kellems
Type Weatherproof Cover
UPC 783585809397

Dimensions

Display Size 1-Gang
Weight 0.35 lb<