WBP_SS720_PRODIMAGE
WBP_SS720_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 1.60" Opening, Standard Size, Stainless Steel

Brand:

Bryant

Catalog ID:

SS720

Twist-Lock® Devices, Wallplates, 1-Gang, Accessories for 20 and 30 Amp 3, 4 and 5 Wire Devices, Stainless steel 302/304, .035 in. (0.9), horizontal brushed finish

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application
Color
Construction
Stamped
Cutout
1) 1.60" Opening
EU RoHS Indicator
Yes
Item Type
Wallplates, 1-Gang
Material
Stainless Steel
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Operating Temperature
-40°C to 85 °C
Orientation
Vertical Mount
Size
1-Gang
Style
For 20A and 30A 3-5 Wire Devices
Type
  • Plates
  • Plates
UPC
883778201165

Dimensions

Display Size
Standard Sized
Thickness
0.035
Weight
0.1 lb

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
12600