WBP_7400BCR_PRODIMAGE
WBP_7400BCR_PRODIMAGE

Straight Blade Devices, Locking Devices, Accessories, Weatherproof Boot for Midget Devices, For 15A, 2-Pole 2-Wire, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

7400BCR

Straight Blade Devices, Locking Devices, Accessories, Weatherproof Boot for Midget Devices, For 15A,2-Pole 2-Wire, Yellow

  • Ribbed exterior enables firm grip
  • Ozone and weather resistant
  • Resistant to oil and heat deterioration
  • Sealing ring provides extra protection

Standard Product

Product details

General

Application
Heavy Duty Industrial
Color
Yellow
Environmental Conditions
For Weatherproofing Connectors
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
Weatherproofing Boot for 2-Pole 2-Wire Non-Grounding Plugs and Connectors
Material
Elastomer / Elastomeric
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
For NEMA 1-15 Plug & Connectors
UPC
781786668751

Dimensions

Display Size
Standard Sized Product
Weight
0.05 lb

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
2-Wire

Logistics

Carton Quantity
10

Resources and downloads