MY LISTS
HUBBELL
Image of HBL7770 Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 50A Twist-Lock® Opening, Standard Size, Cast Aluminum

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 50A Twist-Lock® Opening, Standard Size, Cast Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7770

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 50A Twist-Lock® Opening, Standard Size, Cast Aluminum

For use with 50A Twist-Lock® Single Receptacles

Standard Product

General

Application

Catalog Number

HBL7770

Color

EU RoHS Indicator

Yes

Item Type

Knockouts

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Gasket - Neoprene
  • Material - Aluminum
  • Rivet - Aluminum
  • Spring - Stainless steel

Style

For 50A Twist-Lock® Single Receptacle

Type

Covers

UPC

783585809519

Dimensions

Dimensions

2.84 in x 2.18 in x 4.18 in

Height

4.18 in

Length

2.84 in

Weight

0.75 lb

Width

2.18 in

Electrical Ratings

Dielectric Strength

Withstands 2,000V minimum

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed - Canadian and U.S.

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Knockouts

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

10

Pallet Quantity

810