WBP_7484NC_PRODIMAGE
WBP_7484NC_PRODIMAGE
WBP_7484NC_alt_PRODIMAGE

Locking Devices, Bryant Midget Locking, Industrial, Female Connector Body, 15A 125/250V, 3-Pole 3-Wire Non Grounding, ML-3R, Screw Terminal & White

Brand:

Bryant

Catalog ID:

7484NC

Locking Devices, Bryant Midget Locking, Industrial, Female Connector Body, 15A 125/250V, 3-Pole 3-Wire Non Grounding, ML-3R, Screw Terminal, Black & White.

Standard Product

Product details

General

Application
Heavy Duty Industrial
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
15A Midget Female Connector
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
Style
Non-Grounding
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
781786669352

Dimensions

Dimensions
1.25 in x 1.25 in x 2.15 in
Display Size
Midget NEMA Locking
Height
2.15 in
Length
1.25 in
Width
1.25 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Screw Terminals
Current Rating
15 A
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V

Conductor Related

Conductor Range
#14 AWG
Number of Conductors
3-Wire Non-Grounding
Number Of Wires
3-Wire
Wire Size
#18 AWG to #12 AWG

Certifications And Compliance

Nema Rating
ML-3R

Logistics

Carton Quantity
10
Pallet Quantity
5850

Resources and downloads