WBP_7595MB_PRODIMAGE
WBP_7595MB_PRODIMAGE
WBP_7595MB_alt_PRODIMAGE

Locking Devices, Bryant Midget Locking, Industrial, Flanged Inlet, 15A 125V, 2-Pole 3-Wire Grounding, ML-2P, Screw Terminal, Black & White

Brand:

Bryant

Catalog ID:

7595MB

Locking Devices, Bryant Midget Locking, Industrial, Flanged Inlet, 15A 125V, 2-Pole 3-Wire Grounding, ML-2P, Screw Terminal, Black & White

Standard Product

Product details

General

Application
Extra Heavy Duty Industrial
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
15A Midget Flanged Inlet
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Style
Grounding
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Flanged Inlet
UPC
781786671409

Dimensions

Dimensions
2.06 in x 1.62 in x 1.17 in
Display Size
Midget Locking
Height
1.17 in
Length
2.06 in
Width
1.62 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Screw Terminals
Current Rating
15 A
Dielectric Strength
Withstands 3000V Minimum in
Voltage Rating
125 V
Voltage Rating Description
125V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#18 AWG to #12 AWG

Certifications And Compliance

Nema Rating
ML-2P

Logistics

Carton Quantity
10

Resources and downloads