WBP_HBL7432_PRODIMAGE
WBP_HBL7432_PRODIMAGE
play
Twist-Lock Devices

Locking Devices, Midget Twist-Lock®, Industrial, Male Plug, 15A 125/250V AC, 3-Pole 3-Wire Non Grounding, NEMA ML-3P, Screw Terminal, Black, Angled.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7432

Locking Devices, Midget Twist-Lock®, Industrial, Male Plug, 15A 125/250V AC, 3-Pole 3-Wire Non Grounding, NEMA ML-3P, Screw Terminal, Black, Angled.

  • Abuse resistant nylon housing
  • Phenolic body for high heat resistance
  • Angled body design for low profile in tight spaces
  • Totally insulated body adds extra measure of safety

Standard Product

Product details

General

Application
Industrial/Commercial
Color
  • Black
  • Noir
Cord Range
0.335"-0.421"(8.5-10.7)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Contact Manufacturer
Item Type
15A Midget Twist-Lock® Plug
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accomodation - #18 AWG - #14 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
Plugs
UPC
783585237190

Dimensions

Dimensions
1.68 in x 1.17 in x 1.32 in
Display Size
Midget Locking
Height
1.32 in
Length
1.68 in
Weight
0.05 lb
Width
1.17 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V

Conductor Related

Cable Range
0.335 - 0.421 in
Cord Type
All Listed Portables
Number Of Wires
3-Wire
Wire Size
#18 AWG to #14 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Listed to UL 498
Nema Rating
ML-3P

Logistics

Carton Quantity
10

Resources and downloads