WBP_HBL7484V_PRODIMAGE
WBP_HBL7484V_PRODIMAGE
play
Twist-Lock Devices

Locking Devices, Midget Twist-Lock®, Industrial, Female Valise® Connector, 15A 125/250V AC, 3-Pole 3-Wire Non Grounding, NEMA ML-3R

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7484V

Twist-Lock® Valise® Non-Grounding Midget Female Connector 15A, 125/250V, 3-Pole 3-Wire, NEMA ML-3R.

  • Fully insulated, abuse resistant nylon housing
  • Insulation displacement terminals reduce wiring time

Produit standard

Product details

General

Application
Color
  • Black
  • Noir
Cord Range
0.300"-0.430"(7.6-10.9)
Environmental Conditions
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
15A Midget Twist-Lock® Valise® Connector
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accomodation - #18 AWG - #14 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Temperature Rating
Maximum continu : 75° C ; Minimum continu : -40° C sans impact, -25° avec impact.
Type
UPC
783585237398

Dimensions

Dimensions
1.19 in x 1.19 in x 1.98 in
Display Size
Midget Locking
Height
1.98 in
Length
1.19 in
Weight
0.1 lb
Width
1.19 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Insulation Displacement
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V

Conductor Related

Cable Range
0.300 - 0.430 in
Conductor Range
#14 AWG to #12 AWG
Number Of Wires
3-Wire
Wire Size
#18 AWG to #14 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Listed to UL 498
Nema Rating
ML-3R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
7800