WBP_7596ER_PRODIMAGE
WBP_7596ER_PRODIMAGE
WBP_7596ER_alt_PRODIMAGE

Locking Devices, Bryant Midget Locking, Industrial, Flanged Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, ML-2R, Screw Terminal, Black & White

Brand:

Bryant

Catalog ID:

7596ER

Locking Devices, Bryant Midget Locking, Industrial, Flanged Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, ML-2R, Screw Terminal, Black & White.

Standard Product

Product details

General

Application
Extra Heavy Duty Industrial Specification Grade
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
15A Midget Flanged Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Style
Grounding
Type
Flanged Receptacle
UPC
781786671454

Dimensions

Dimensions
2.06 in x 1.62 in x 1.17 in
Display Size
Midget Locking
Height
1.17 in
Length
2.06 in
Width
1.62 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Terminal Screws
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#18 AWG to #12 AWG

Certifications And Compliance

Nema Rating
ML-2R

Logistics

Carton Quantity
10

Resources and downloads