WBP_21420_PRODIMAGE
WBP_21420_PRODIMAGE

Locking Devices, Bryant Power Interrupting, Industrial, Flanged Receptacle, 30A 250V DC/600V AC, Non-NEMA, Screw Terminal, Cast Aluminum

Brand:

Bryant

Catalog ID:

21420

Locking Devices, Bryant Power Interrupting, Industrial, Flanged Receptacle, 30A 600V AC/20A 250V DC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Cast aluminum angle housing with ¾ in. NPT hub

  • Spring loaded safety shutter contains arcing when mating or un-mating devices under load
  • Spring loaded safety shutter automatically ejects the plug eliminating contact teasing
  • Box terminals in conjunction with screws with pressure pads provide maximum termination strength and dependability
  • Angled housing reduces the profile of the device and makes mating and un-mating easier
  • Metallic weather protective spring loaded cover provides protection from moisture and dust

In Aluminum Housing

Product details

General

Application
Extra Heavy Duty Industrial Specification Grade
Color
Metallic
Environmental Conditions
IP44 Suitability
EU RoHS Indicator
No
Item Type
20A/30A Angled Single Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Bryant
Style
Grounding
Type
Flanged Receptacle
UPC
781786618633

Dimensions

Dimensions
3.28 in x 1.94 in x 1.75 in
Display Size
Standard Sized Product
Height
1.75 in
Length
3.28 in
Width
1.94 in

Electrical Ratings

Amperage Rating
20A/30 A
Connectivity
Terminal Screws
Current Rating
20A/30 A
Phase
Single Phase
Voltage Rating
250 VDC/600 VAC
Voltage Rating Description
250 VDC/600 VAC

Conductor Related

Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG

Logistics

Carton Quantity
5

Resources and downloads