HUBBELL
Locking Devices, Bryant Power Interrupting, Industrial, Flanged Receptacle, 60A 600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Yellow
Image of 26421 Locking Devices, Bryant Power Interrupting, Industrial, Flanged Receptacle, 60A 600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Yellow

Locking Devices, Bryant Power Interrupting, Industrial, Flanged Receptacle, 60A 600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Yellow

Brand: Bryant

Catalog ID: 26421

Locking Devices, Bryant Power Interrupting, Industrial, Flanged Receptacle, 60A 600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal ,Steel housing

  • Spring loaded safety shutter contains arcing when mating or un-mating devices under load
  • Spring loaded safety shutter automatically ejects the plug eliminating contact teasing
  • Box terminals in conjunction with stainless steel terminal screws provide maximum termination strength and dependability
  • Metallic housing provides protection from damage in harsh environments

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

26421

Color

Yellow

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

60A Flanged Single Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Style

Grounding

Type

Flanged Receptacle

UPC

781786584211

Dimensions

Dimensions

4.12 in x 4.12 in x 4.53 in

Display Size

Standard Sized Product

Height

4.53 in

Length

4.12 in

Width

4.12 in

Electrical Ratings

Amperage Rating

60 A

Connectivity

Terminal Screws

Current Amperage Description

60 Amp

Current Rating

60 A

Phase

Multi Phase

Voltage Rating

600 VAC

Voltage Rating Description

600V AC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Configuration

Logistics

Carton Quantity

5