WBP_26422_PRODIMAGE
WBP_26422_PRODIMAGE

Locking Devices, Bryant Power Interrupting, Industrial, Flanged Inlet, 60A 600V AC, 3-Pole 4-Wire Grounding, Non- NEMA, Screw Terminal, Yellow

Brand:

Bryant

Catalog ID:

26422

Locking Devices, Bryant Power Interrupting, Industrial, Flanged Inlet, 60A 600V AC, 3-Pole 4-Wire Grounding, Non- NEMA, Screw Terminal, Yellow polycarbonate outer cover and adjustable cord grip

  • Molded-in male contacts are resistant to damage and provide a consistently positive connection
  • Color coded metallic housing enhances safety and abuse resistance
  • Box terminals in conjunction with stainless steel terminal screws provide maximum termination strength and dependability

Metallic Flange

Product details

General

Application
Extra Heavy Duty Industrial
Color
Yellow
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
60A Single Flanged Inlet
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Bryant
Style
Grounding
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Flanged Inlet
UPC
781786584228

Dimensions

Dimensions
4.12 in x 4.12 in x 3.95 in
Display Size
Standard Sized Product
Height
3.95 in
Length
4.12 in
Width
4.12 in

Electrical Ratings

Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Current Rating
60 A
Dielectric Strength
Withstands 3000V Minimum in
Voltage Rating
600 VAC
Voltage Rating Description
600V AC

Conductor Related

Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG

Logistics

Carton Quantity
5

Resources and downloads