HUBBELL
WBP_HBL2310SR_PRODIMAGE
WBP_HBL2310SR_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices
WBP_HBL2310SR_alt_PRODIMAGE

Locking Devices, Twist-Lock®, Safety Shroud, Surface Mount Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, L5- 20R, Screw Terminal, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2310SR

Locking Devices, Twist-Lock®, Safety-Shroud®, Surface Mount Receptacle, 20A 125V AC, 2-Pole 3-Wire Grounding, NEMA L5- 20R, Screw Terminal, Gray.

  • Accepts Hubbell shrouded and standard NEMA locking plugs
  • Alignment arrows with lock and unlock symbols provide a visual indication that devices are properly connected
  • Catalog number and color coded voltage rating are visible even when in use
  • Engineered thermoplastic housing is impact and corrosion resistant, making it suitable for heavy-duty industrial environments

montage en surface

Product details

General

Application

Catalog Number

HBL2310SR

Environmental Conditions

EU RoHS Indicator

Yes

Horsepower - Maximum

1

Item Type

20A Safety-Shroud® Receptacle

Material

Valox™

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Body Contact Carrier - Natural (white) nylon
  • Body Holding Screws - Steel, zinc plated
  • Contacts - Brass
  • Housing / Flange - Gray RPT
  • Terminal Retainer - Clear polycarbonate

Type

UPC

783585234021

Dimensions

Dimensions

4.56 in x 2.84 in x 1.58 in

Display Size

Standard Sized Product

Height

1.58 in

Length

4.56 in

Weight

0.45 lb

Width

2.84 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L5-20R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

1320

Resources and downloads

Installation Manuals

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices

Engineering Drawing