WBP_HBL2420SR_PRODIMAGE
WBP_HBL2420SR_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices
WBP_HBL2420SR_alt_PRODIMAGE

Locking Devices, Twist-Lock®, Safety Shroud, Surface Mount Receptacle, 20A 3-Phase Delta 250V AC, 3-Pole 4- Wire Grounding, L15-20R, Screw Terminal

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2420SR

Twist-Lock® Safety-Shroud®, Surface Mount Receptacle, 1-Gang, 20A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, NEMA L15-20R, Screw Terminal.

  • Alignment arrows with lock and unlock symbols provide a visual indication that devices are properly connected
  • Catalog number and color coded voltage rating are visible even when in use
  • Engineered thermoplastic housing is impact and corrosion resistant, making it suitable for heavy-duty industrial environments

montage en surface

Product details

General

Application
Color
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
3
Item Type
Receptacles
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
UPC
783585234502

Dimensions

Dimensions
4.56 in x 2.84 in x 1.71 in
Display Size
Standard Sized Product
Height
1.71 in
Length
4.56 in
Weight
0.5 lb
Width
2.84 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Back Wired Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
3-Phase Delta 250 VAC
Voltage Rating Description
3-Phase Delta 250 VAC

Conductor Related

Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating
L15-20R

Logistics

Carton Quantity
1

Resources and downloads