WBP_HBL2620SR_PRODIMAGE
WBP_HBL2620SR_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices
+1
WBP_HBL2620SR_Plugged_PRODIMAGE

Locking Devices, Twist-Lock®, Safety-Shroud® Receptacle, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R, RPT surface mounting, One Gang, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2620SR

Twist-Lock® Safety-Shroud® Single Receptacle, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R, RPT Surface Mounting.

  • Alignment arrows with lock and unlock symbols provide a visual indication that devices are properly connected
  • Catalog number and color coded voltage rating are visible even when in use
  • Engineered thermoplastic housing is impact and corrosion resistant, making it suitable for heavy-duty industrial environments

montage en surface

Product details

General

Application
Color
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
2
Item Type
30A Safety-Shroud® Receptacle
Listings
  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42
Material
Valox™
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)
UPC
783585234342

Dimensions

Dimensions
4.56 in x 2.84 in x 1.58 in
Display Size
Standard Sized Product
Height
1.58 in
Length
4.56 in
Weight
0.45 lb
Width
2.84 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Back Wired Screw Terminals
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 VAC

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating
L6-30R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
1