WBP_SE2730A_PRODIMAGE
WBP_SE2730A_PRODIMAGE

Industrial Grade, Lever Actuated, Switched Twist-Lock Enclosure With pre-wired HBL2730 Receptacle, 30A Twist-Lock®, 3 Phase 480 V AC, NEMA L16-30R.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SE2730A

Switches and Lighting Controls, Industrial Grade, Lever Actuated, Switched Twist-Lock Enclosure With pre-wired HBL2730 Receptacle, 30A Twist-Lock®, 3 Phase 480 V AC, NEMA L16-30R, Terminal Screws, Gray.

Product details

General

Color
EU RoHS Indicator
No
Horsepower - Maximum
10
Item Type
Switched Safety Enclosures
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current and voltage
  • Electrical - Dielectric Voltage - Withstands 3,000V minimum
  • Electrical - Max. Working Voltage - 600V RMS
  • Electrical - Operations - Mechanical 10,000 cycles
  • Electrical 6,000 cycles
  • Environmental - Flammability - UL94 – 5 VA and V0 classification
  • Environmental - Moisture Resistance - IP54 suitability
  • Environmental - Operating Temperature - Maximum continuous +75°C Minimum continuous -40°C
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - External fully adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of external label and receptacle face
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions
Type
Switched Enclosure
UPC
783585006352

Dimensions

Dimensions
11.38 in x 4.88 in x 4.38 in
Height
4.38 in
Length
11.38 in
Weight
4 lb
Width
4.88 in

Electrical Ratings

Dielectric Strength
Withstands 3,000V minimum
Voltage Rating
3 Phase 480 VAC
Voltage Rating Description
3 Phase 480 VAC

Certifications And Compliance

Industry Standard(s)
  • CSA Certified Type 3R and 12K Enclosure Rating
  • Listed to UL Standard
Nema Rating
L16-30R

Logistics

Carton Quantity
1