WBP_HBL45935_PRODIMAGE
WBP_HBL45935_PRODIMAGE

Locking Devices, Twist-Lock®, VariLoad, Female Connector Body, 20A 3-Phase Wye 120/208V AC- 400Hz, Non-NEMA, Screw Terminal, Unique Center Pin

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL45935

Locking Devices, Twist-Lock®, Variload®, Female Connector Body, 20A 3-Phase Wye 120/208V AC only - 400Hz, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, Black Non Metallic Body, Unique Center Pin.

Unique Center Pin

Product details

General

Application
Color
Cord Range
0.625"-1.00"
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
20A Variload® Connector
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
4-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL 94 or CSA 22.2 No. 0.6
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #14 AWG - #10 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
  • Connector Body
  • Connector Body
UPC
783585238159

Dimensions

Dimensions
2.13 in x 2.13 in x 3.79 in
Display Size
Standard
Height
3.79 in
Length
2.13 in
Weight
0.5 lb
Width
2.13 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
3 Phase WYE 120/208 VAC
Voltage Rating Description
3 Phase WYE 120/208 VAC

Conductor Related

Cable Range
0.625 - 1.00 in
Number Of Wires
5-Wire
Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
Listed to UL 498
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10